??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCW M18B4M1-ICM80C-DV02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCW M18B4M1-ICM80C-DV02
VERF
Availability
Available
BC
Order code
BCW0001
TC
Product identifier
BCW M18B4M1-ICM80C-DV02
PX
Product view
44655_02
ICON
RH
with/without Frame-Holder
WEBINC
Product family
with Special Properties
W
Weight
0.110 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 18 x 65 mm, Series = M18, Thread (A) = M18x1, Installation = for flush mounting, Connection = Cable, 2.00 m, PVC, Switching frequency = 100 Hz, Analog output = Analog, current falling on approach, Range = 0...8 mm, Housing material = 1.4301 stainless steel, Material sensing surface = PBT, Ambient temperature = 10...55 °C, Operating voltage Ub = 12...35 VDC, Approval/Conformity = CE, cULus, WEEE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.